SNAK013 November   2022 LMK04832-SEP

 

  1.   Abstract
  2.   Trademarks
  3. 1Product Description
  4. 2Test Setup
    1. 2.1 SEL Test
    2. 2.2 SEFI Test
    3. 2.3 Test Facility
  5. 3Results
    1. 3.1 SEL Results
    2. 3.2 SEFI Results
  6. 4Summary
  7. 5References

Abstract

The Space Enhanced Plastic (SEP) product LMK04832-SEP (V62P22612-01XE) was tested under heavy ions and monitored for Single-Event Effects (SEE). No incidences of Single-Event Latchup (SEL) and Single-Event Function (SEFI) were detected up to 48 MeV-cm2/mg. Testing was performed at the highest operating voltage (3.45 V) and temperature (125°C). Single-Event Upsets (SEU) of the clock were detected but not characterized. The SEP family are radiation tested products in plastic packages for space missions with reduced radiation and reliability requirements.