SNOSD56 June 2017 LF412-N-MIL
PRODUCTION DATA.
These devices are low cost, high speed, JFET input operational amplifiers with very low input offset voltage and input offset voltage drift. They require low supply current yet maintain a large gain bandwidth product and fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF412-N-MIL dual is pin compatible with the LM1558, allowing designers to immediately upgrade the overall performance of existing designs.
These amplifiers may be used in applications such as high speed integrators, fast D/A converters, sample and hold circuits and many other circuits requiring low input offset voltage and drift, low input bias current, high input impedance, high slew rate and wide bandwidth.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LF412-N-MIL | PDIP (8) | 9.59 mm × 6.35 mm |
| TO (8) | 9.14 mm diameter |
| DATE | REVISION | NOTES |
|---|---|---|
| June 2017 | * | Initial release. |