DLPS054I December   2015  – August 2024 DLPC230-Q1 , DLPC231-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Electrical Characteristics for Fixed Voltage I/O
    7. 5.7  DMD High-Speed SubLVDS Electrical Characteristics
    8. 5.8  DMD Low-Speed SubLVDS Electrical Characteristics
    9. 5.9  OpenLDI LVDS Electrical Characteristics
    10. 5.10 Power Dissipation Characterisics
    11. 5.11 System Oscillators Timing Requirements
    12. 5.12 Power Supply and Reset Timing Requirements
    13. 5.13 Parallel Interface General Timing Requirements
    14. 5.14 OpenLDI Interface General Timing Requirements
    15. 5.15 Parallel/OpenLDI Interface Frame Timing Requirements
    16. 5.16 Host/Diagnostic Port SPI Interface Timing Requirements
    17. 5.17 Host/Diagnostic Port I2C Interface Timing Requirements
    18. 5.18 Flash Interface Timing Requirements
    19. 5.19 TPS99000-Q1 SPI Interface Timing Requirements
    20. 5.20 TPS99000-Q1 AD3 Interface Timing Requirements
    21. 5.21 DLPC23x-Q1 I2C Port Interface Timing Requirements
    22. 5.22 Chipset Component Usage Specification
  7. 6 Parameter Measurement Information
    1. 6.1 HOST_IRQ Usage Model
    2. 6.2 Input Source
      1. 6.2.1 Supported Input Sources
      2. 6.2.2 Parallel Interface Supported Data Transfer Formats
        1. 6.2.2.1 OpenLDI Interface Supported Data Transfer Formats
          1. 6.2.2.1.1 OpenLDI Interface Bit Mapping Modes
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Parallel Interface
      2. 7.3.2  OpenLDI Interface
      3. 7.3.3  DMD (SubLVDS) Interface
      4. 7.3.4  Serial Flash Interface
      5. 7.3.5  Serial Flash Programming
      6. 7.3.6  Host Command and Diagnostic Processor Interfaces
      7. 7.3.7  GPIO Supported Functionality
      8. 7.3.8  Built-In Self Test (BIST)
      9. 7.3.9  EEPROMs
      10. 7.3.10 Temperature Sensor
      11. 7.3.11 Debug Support
    4. 7.4 Device Functional Modes
      1. 7.4.1 Standby Mode
      2. 7.4.2 Display Mode
      3. 7.4.3 Calibration Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Head-Up Display
        1. 8.2.1.1 Design Requirements
      2. 8.2.2 Headlight
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Headlight Video Input
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Management
      2. 8.3.2 Hot Plug Usage
      3. 8.3.3 Power Supply Filtering
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1  PCB Layout Guidelines for Internal ASIC PLL Power
        2. 8.4.1.2  DLPC23x-Q1 Reference Clock
          1. 8.4.1.2.1 Recommended Crystal Oscillator Configuration
        3. 8.4.1.3  DMD Interface Layout Considerations
        4. 8.4.1.4  General PCB Recommendations
        5. 8.4.1.5  General Handling Guidelines for Unused CMOS-Type Pins
        6. 8.4.1.6  Maximum Pin-to-Pin, PCB Interconnects Etch Lengths
        7. 8.4.1.7  Number of Layer Changes
        8. 8.4.1.8  Stubs
        9. 8.4.1.9  Terminations
        10. 8.4.1.10 Routing Vias
        11. 8.4.1.11 Layout Examples
      2. 8.4.2 Thermal Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
      2. 9.1.2 Device Nomenclature
        1. 9.1.2.1 Device Markings DLPC230-Q1 or DLPC230S-Q1
        2. 9.1.2.2 Device Markings DLPC231-Q1 or DLPC231S-Q1
        3. 9.1.2.3 Video Timing Parameter Definitions
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The DLPC23x-Q1 digital micromirror display (DMD) controller for automotive applications is used in chipsets for interior applications such as HUD and exterior applications such as high-resolution headlights. The DLP553x-Q1 chipset includes a 0.55” DMD and the DLP4621-Q1 chipset includes a 0.46" DMD. Both chipsets also include the TPS99000-Q1 System Management and Illumination Controller. The DLPC23x-Q1 integrates an embedded processor with error code correction (SECDED ECC), enabling host control and real-time feedback, on-chip diagnostics, and system monitoring functions. On-chip SRAM is included to remove the need for external DRAM. Combined with the TPS99000-Q1, the DLPC23x-Q1 supports high dynamic range dimming of over 5000:1 for HUD applications. SubLVDS 600MHz DMD interface allows high DMD refresh rates to generate seamless and brilliant digital images while reducing radiated emissions.

To aid in the design and manufacture of automotive-qualified projectors based on DLP technology, several established optical module manufacturers and design houses can be leveraged to support your design.

Device Information
PART NUMBER PACKAGE(1)

PACKAGE

SIZE
DLPC230-Q1 ZDQ (BGA, 324) 23.00mm × 23.00mm
DLPC231-Q1 ZEK (nfBGA, 324) 15.00mm × 15.00mm
For more information, see the Mechanical, Packaging, and Orderable Information section.
DLPC230-Q1 DLPC231-Q1 DLP553x-Q1 or
                    DLP4621-Q1 DLP Chipset System Block DiagramDLP553x-Q1 or DLP4621-Q1 DLP® Chipset System Block Diagram