DLPS133B June 2019 – July 2024 TPS99001-Q1
PRODUCTION DATA
Once the DLPC23x-Q1 software begins enabling DMD voltages when in STANDBY, the system enters POWERING_DMD state. In this state, the DLPC23x-Q1 software performs all steps needed to properly configure and power up the DMD safely.
Exiting from POWERING_DMD state, the DLPC23x-Q1 software confirms that DMD is powered up. This sends the TPS99001-Q1 to DISPLAY_RDY state. This is the last step in DMD voltage enabling process.
If a PROJ_ON low is received during power on, the TPS99001-Q1 will still complete the power on sequence.