DLPS144G July 2018 – October 2024 DLP230NP
PRODUCTION DATA

| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| tDELAY | Delay requirement from VOFFSET power up to VBIAS power up | 2 | ms | |
| VOFFSET | Supply voltage level at beginning of power-up sequence delay (see Figure 9-2) | 6 | V | |
| VBIAS | Supply voltage level at end of power-up sequence delay (see Figure 9-2) | 6 | V | |