DLPS160C April 2019 – December 2024 DLP480RE
PRODUCTION DATA
| DESCRIPTION | MIN | NOM |
|---|---|---|
| Window Material Designation | Corning Eagle XG | |
| Window Refractive Index at 546.1 nm | 1.5119 | |
| Window Transmittance, minimum within the wavelength range 420–680 nm. Applies to all angles 0–30° AOI. (1) (2) | 97% | |
| Window Transmittance, average over the wavelength range 420–680 nm. Applies to all angles 30–45° AOI. (1) (2) | 97% |