DLPS186C March 2021 – September 2025 DLP650TE
PRODUCTION DATA
| SYMBOL | PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| tDELAY1 | Delay requirement | from VOFFSET power up to VBIAS power up | 1 | 2 | ms | |
| tDELAY2 | Delay requirement | from VBIAS and VRESET powered on and stable to DMD_EN_ARSTZ going high | 20 | µs | ||
| tDELAY3 | Delay requirement | from VOFFSET, VBIAS, and VRESET powered down to when VDD and VDDA can power down | 50 | µs |