DLPS201E August 2020 – August 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| VCM | Steady-state common mode voltage | 1.8V SubLVDS (I/O type 4,5) | 0.8 | 0.9 | 1.0 | V |
| VCM (Δpp)(1) | VCM change peak-to-peak (during switching) | 1.8V SubLVDS (I/O type 4,5) | 75 | mV | ||
| VCM (Δss)(1) | VCM change steady state | 1.8V SubLVDS (I/O type 4,5) | –10 | 10 | mV | |
| |VOD|(2) | Differential output voltage magnitude. RBGR = 75kΩ. | 1.8V SubLVDS (I/O type 4,5) | 155 | 200 | 250 | mV |
| VOD (Δ)(3) | VOD change (between logic states) | 1.8V SubLVDS (I/O type 4,5) | –10 | 10 | mV | |
| VOH | Single-ended output voltage high | 1.8V SubLVDS (I/O type 4,5) | 0.88 | 1.00 | 1.125 | V |
| VOL | Single-ended output voltage low | 1.8V SubLVDS (I/O type 4,5) | 0.675 | 0.80 | 0.925 | V |
| tR(2) | Differential output rise time | 1.8V SubLVDS (I/O type 4,5) | 250 | ps | ||
| tF(2) | Differential output fall time | 1.8V SubLVDS (I/O type 4,5) | 250 | ps | ||
| tMAX | Max switching rate | 1.8V SubLVDS (I/O type 4,5) | 240 | Mbps | ||
| DCout | Output duty cycle | 1.8V SubLVDS (I/O type 4,5) | 45% | 50% | 55% | |
| Txterm | Internal differential termination | 1.8V SubLVDS (I/O type 4,5) | 80 | 100 | 120 | Ω |