DLPS229B December 2022 – August 2024 DLP4621-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CURRENT | ||||||
| IDD | Supply current: VDD (2) | VDD = 1.95 V | 220 | mA | ||
| IDDI | Supply current: VDDI (2) | VDDI = 1.95 V | 62 | mA | ||
| IOFFSET | Supply current: VOFFSET | VOFFSET = 8.75 V | 35 | mA | ||
| IBIAS | Supply current: VBIAS | VBIAS = 16.5 V | 1.5 | mA | ||
| IRESET | Supply current: VRESET | VRESET = -10.5 V | -16 | mA | ||
| POWER | ||||||
| PDD | Supply power dissipation: VDD (2) | VDD = 1.95 V | 430 | mW | ||
| PDDI | Supply power dissipation: VDDI (2) | VDDI = 1.95 V | 121 | mW | ||
| POFFSET | Supply power dissipation: VOFFSET | VOFFSET = 8.75 V | 307 | mW | ||
| PBIAS | Supply power dissipation: VBIAS | VBIAS = 16.5 V | 25 | mW | ||
| PRESET | Supply power dissipation: VRESET | VRESET = -10.5 V | 168 | mW | ||
| PTOTAL | Supply power dissipation: Total | 1045 | mW | |||
| LVCMOS INPUT | ||||||
| VIH | High-level input voltage (3) | 0.7 x VDD | VDD + 0.3 | V | ||
| VIL | Low-level input voltage (3) | -0.3 | 0.3 x VDD | V | ||
| VIH(AC) | AC input high voltage (3) | 0.8 × VDD | VDD + 0.3 | V | ||
| VIL(AC) | AC input low voltage (3) | –0.3 | 0.2 × VDD | V | ||
| VHyst | Input Hysteresis (3) | See Figure 5-9 | 0.1 × VDD | 0.4 × VDD | V | |
| IIL | Low–level input current (3) | VDD = 1.95 V; VI = 0 V | –100 | nA | ||
| IIH | High–level input current (3) | VDD = 1.95 V; VI = 1.95 V | 135 | uA | ||
| LVCMOS OUTPUT | ||||||
| VOH | DC output high voltage (4) | IOH = -2mA | 0.8 × VDD | V | ||
| VOL | DC output low voltage (4) | IOL = 2mA | 0.2 × VDD | V | ||
| IOZ | High impedance output current | VDD = 1.95V | 10 | µA | ||
| CAPACITANCE | ||||||
| CIN | Input capacitance LVCMOS | F = 1 MHz | 10 | pF | ||
| Input capacitance SubLVDS | F = 1 MHz | 20 | pF | |||
| COUT | Output capacitance | F = 1 MHz | 13 | pF | ||
| CTEMP | Temperature sense diode capacitance | F = 1 MHz | 20 | pF | ||