DLPS230C December 2022 – August 2024 DLP4620S-Q1
PRODUCTION DATA
The DLP® DLP4620S-Q1 automotive digital micromirror device (DMD), combined with the DLPC231S-Q1 DMD controller and TPS99000S-Q1 system management and illumination controller, provides the capability to achieve high-performance, high-resolution augmented reality head-up display (HUD). The 2:1 aspect ratio supports very wide aspect ratio designs, and the 0.9MP resolution enables retinal limited displays to be achieved in HUD applications. The DLP4620S-Q1 has a good balance of optical throughput and resolution enabling a wide field of view and a large driver eye box for enhanced user experience. This chipset, coupled with LEDs or lasers and an optical system, enables deep saturated colors of 125% NTSC, extremely high brightness of more than 15,000cd/m2, high dynamic dimming ratio of more than 5000:1, and high solar load tolerance. The DLP4620S-Q1 automotive DMD micromirror array is configured for bottom illumination, which enables highly efficient and more compact optical engine designs to support left and right driver configurations. The DLP4620S-Q1 device is available in a panel package for optimized system cost. The package has low thermal resistance to the DMD array to enable efficient thermal solutions.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE |
|---|---|---|
| DLP4620S-Q1 | FQX | 25.2mm × 11.0mm |