DLPS283 July 2025 DLP473NE
PRODUCTION DATA
The DLP473NE DMD combined with the DLPC8454 digital controller and a power management device provides full 1080p resolution for bright, colorful display applications. A typical RGB laser or LED system combines the DLP473NE DMD, DLPC8454 display controller, DLPA3082 voltage regulator, and the external illumination driver. In addition, the laser phosphor system includes the DLPA100 motor driver. Figure 7-1 shows a system block diagram for DLP 0.47” 1080p chipset.