Table 1-7 Electrical
Specifications
| PARAMETER |
MIN |
NOM |
MAX |
UNIT |
| Input |
| Voltage |
8 |
12 |
18 |
V |
| Power(1) |
|
12 |
40 |
W |
| LED Pre-Regulator Output |
| Voltage |
|
6.5 or 8(2) |
|
V |
| Illumination Driver Output Load |
Voltage (Per LED Color Output) |
|
|
7.5 |
V |
Current (Per LED Color Output) |
|
|
6 |
A |
| Temperature |
| Operating DMD
Temperature(3) |
–40 |
|
105(4) |
°C |
(1) Conditions for nominal power: white balanced LED current up to 6 A, LED forward voltage = 3.5 V, display duty cycle = 90/10.
(2) Pre-regulator output voltage is set by the jumper position of header H2. See
Table 1-5.
(3) Care must be taken to ensure that individual components and PCB do not exceed their maximum temperature when driving high-power load.
(4) Some components are only rated to 85°C. Refer to
Table 1-8 for a list of these components.