DLPU125 june 2023
The two Look Up Tables (LUT) initialization (.coe) files are used to populate look-up tables for the test pattern loader state machine. The 16x12800_coe file is used to initialize the first 40 DMD Rows of the user image buffer with a wide vertical stripe pattern. The remaining user image buffer rows are initialized with vertical stripes (0x00FF) by settings within the Vivado block memory generator IP tool for the dpram_512x1600x16 in IP component.