DLPU136A April   2025  – October 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
      1. 1.2.1 Driver Board
        1. 1.2.1.1 Driver Board - Illumination Driver
      2. 1.2.2 EVM Cables
    3. 1.3 Specifications
      1. 1.3.1 Electrical Specifications
      2. 1.3.2 Component Temperature Ratings
      3. 1.3.3 Input Video Specifications
      4. 1.3.4 SPI and I2C Timing
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start
      1. 2.1.1 Kit Assembly Instructions
      2. 2.1.2 Powering-Up EVM
    2. 2.2 Optical Engine Specification
  9. 3Software
    1. 3.1 Software Installation
    2. 3.2 Changing Product Option to HUD Mode
    3. 3.3 Connecting EVM to the DLPC230-Q1 Control Program
    4. 3.4 Steps to Reprogram the Onboard Flash Memory
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 REACH Compliance
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Revision History

Input Video Specifications

The following input video resolutions are supported on the HDMI and OpenLDI interfaces. These input video resolutions are programmed in the Extended Display Identification Data (EDID) EEPROM for the HDMI interface of the EVM, allowing a connected computer to read the supported resolutions and timing. Note that some computers are not able to output all of these resolutions, in particular 480×240. For more timing resolutions supported by the DLPC23xS-Q1 chipset, see the DLPC23xS-Q1 Automotive Digital Micromirror Device Controller data sheet.

The input source timing specified in the HDMI interface EDID of the EVM are specified in Table 1-6. These timing parameters are also recommended for the OpenLDI interface.

Table 1-6 Typical Timing for Supported Source Resolutions
Horizontal Resolution Vertical Resolution Horizontal Blanking Vertical Blanking Vertical Rate (Hz) Pixel Clock (MHz
Total Sync (Pixel Clocks) Back Porch (Pixel Clocks) Front Porch (Pixel Clocks) Total Sync (Lines) Back Porch (Lines) Front Porch (Lines)
1358 566 160 32 80 48 19 10 6 3 60.02 53.29
1220 610 160 32 80 48 19 10 6 3 60 52.08
960 960 160 32 80 48 28 10 15 3 60 66.39
960 480 240 96 120 24 20 10 7 3 60 36
480 240 320 32 240 48 200 10 187 3 60 21.12