SBAA222A October   2017  – April 2025 ADS1282-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Overview
  5. 2 SEE Mechanisms
  6. 3 Test Device and Evaluation Board
  7. 4 Irradiation Facility and Setup
    1. 4.1 Depth, Range, and LETeff Calculation
  8. 5 Test Setup and Procedures
    1. 5.1 SEE Testing Block Diagram
    2. 5.2 Test Parameters
    3. 5.3 Test Conditions
  9. 6 SET Test Results
  10. 7 SEL Test Results
  11. 8 Conclusions
  12. 9 Acknowledgment
  13. 10References
  14. 11Revision History

Depth, Range, and LETeff Calculation

The ADS1282-SP is fabricated in the Texas Instruments high-performance analog 130-nm BiCMOS process (HPA07) with a back-end-of-line (BEOL) stack consisting of X levels of standard thickness aluminum metal on a Y-µm pitch, and a fourth level of thick aluminum. The total stack height from the surface of the passivation to the silicon surface is 10µm, based on nominal layer thickness as shown in Figure 4-2. No polyimide or other coating was present so the uppermost layer was the nitride passivation layer (PON). Accounting for energy loss through the 1-mil thick Aramica (Kevlar®) beam port window, the 40mm air gap, and the BEOL stack over the ADS1282-SP, the effective LET (LETeff) at the surface of the substrate and the depth and ion range was determined with the custom RADsim-IONS application (custom tool developed at Texas Instruments based on SRIM 2013 [9]) simulations for the two primary ions used for the experiments. The results are shown in Table 4-1. The stack was modeled as a homogeneous layer of silicon dioxide.

 HPA07
                        Technology BEOL Stack Cross-Section on the ADS1282-SPFigure 4-2 HPA07 Technology BEOL Stack Cross-Section on the ADS1282-SP
 RADsim-IONS Application GUIFigure 4-3 RADsim-IONS Application GUI

Generalized cross-section (left) of the HPA07 technology BEOL stack on the ADS1282-SP. GUI of RADsim-IONS application (right) used to determine key ion parameters: LETeff, depth, and range for a given ion type, energy, and stack. LETeff has been adjusted to account for beam degraders inserted into the beam line.

Table 4-1 Ions and Angles Used in SEE Experiments
ION TYPE ANGLE OF INCIDENCE DEPTH IN SILICON (µm) RANGE IN SILICON (µm) LETeff (MeV × cm2/ mg)
Ne 0° 250.1 250.1 2.7
Ar 0° 169.5 169.5 8.4
Kr 0° 106.8 106.8 28.3
Ag 0° 87.8 87.8 42.8
Ag 32° 72.9 86.0 50.5
Xe 0° 82.4 82.4 52.3
Xe 30° 70.0 80.8 60.4