SBAA287B May 2018 – December 2022 ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B
While there is no B-grade-specific EVM for the ADS114S06B or ADS114S08B, the behavior of these devices can be mimicked using the standard-grade ADS114S08EVM. Table 5-1 identifies the bit values within each field and register that must be set so that the ADS114S08EVM behaves as if a B-grade device is installed. However, please note that the EVM performance is not relaxed as per Table 2-1 and Table 4-1.
| Address | Register | Field | Bit No. | Bit Value |
|---|---|---|---|---|
| 03h | PGA | DELAY[2:0] | 7 | 0 |
| 6 | 0 | |||
| 5 | 0 | |||
| 04h | DATARATE | G_CHOP | 7 | 0 |
| FILTER | 4 | 1 | ||
| 05h | REF | FL_REF_EN[1:0] | 7 | 0 |
| 6 | 0 or 1 | |||
| 06h | IDACMAG | FL_RAIL_EN | 7 | 0 |
| PSW | 6 | 0 | ||
| 08h | VBIAS | VB_LEVEL | 7 | 0 |
| 09h | SYS | CRC | 1 | 0 |
| SENDSTAT | 0 | 0 |