SBAA449B October   2020  – October 2021 TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Latch Response of the 2D Hall Effect
  4. 3Two Axis Sensor Consideration
    1. 3.1 Magnet Selection
      1. 3.1.1 Pole Count
      2. 3.1.2 Magnet Strength
    2. 3.2 Sensor Selection
      1. 3.2.1 Axes of Sensitivity
        1. 3.2.1.1 In-Plane Sensor Alignment
        2. 3.2.1.2 Out-Of Plane Sensor Alignment
      2. 3.2.2 Sensor Placement
        1. 3.2.2.1 On-Axis Magnetic Field
        2. 3.2.2.2 In-Plane Magnetic Field
        3. 3.2.2.3 Out-of-Plane Magnetic Field
      3. 3.2.3 Sensitivity Selection
  5. 4Optimizing for Accuracy
    1. 4.1 Optimizing Placement for Accuracy
    2. 4.2 Optimizing a Magnet for Accuracy
  6. 5Application Implementation
  7. 6Summary
  8. 7References
  9. 8Revision History

Magnet Selection

Selecting the best magnet for any given application will vary based on design constraints such as available space, required orientation, and cost. Typically stronger materials, larger magnet sizes, and custom shapes or configurations will all add to the cost of the magnet.