SBAA635 July 2024 AFE7900 , AFE7901 , AFE7903 , AFE7950 , AFE7950-SP , AFE7951 , AFE7953 , AFE7954 , AFE7955 , AFE7958
This application note describes the procedure to use AFE79XX as Linear Frequency Modulated Signal generator which can be used as multi band Jammer with a single device by configuring all four Tx channels to sweep frequencies with independent band and bandwidth.
The dwell time, that is, time spent at one of the step frequencies achieved by the device is around 750ns (Minimum Dwell Time).