SBAA710 June   2025 AFE7728D , AFE7768D , AFE7769D

 

  1.   1
  2.   2
  3.   Trademarks

Introduction

This application brief presents digital pre-distortion (DPD) results of the AFE77xxD transceiver in conjunction with the SKY66391-12 power amplifier (PA). First, a high-level overview of the test setup and transceiver configuration for DPD is explained, followed by adjacent channel leakage ratio (ACLR) test results for two distinct use cases.

The AFE77xxD is a high-performance, multichannel transceiver, integrating four direct up-conversion transmitter chains, four direct down-conversion receiver chains, two wide-band RF-sampling digitizing auxiliary chains (feedback paths), and a low-power digital pre-distortion (DPD) engine for PA linearization.

The SKY66391-12 PA is a high-efficiency power amplifier with broad applications in wireless infrastructure and communications equipment.

Test Conditions and Setup

 Block Diagram of Test SetupFigure 1 Block Diagram of Test Setup
Note: The measurements published in this report were taken on a single PA using TI’s test setup. There can be slight DPD linearization differences due to part-to-part variations. PA vendors can release other versions of the same EVM with enhanced efficiency and linearity performance. Customers can use different components in their DPD line up to further fit into the end application usage. Component selection must be evaluated to reproduce results highlighted in this DPD report.
Table 1 Setup Details
ParameterDetail
Gain of predriver amplifier and gain block (dB)19.7
Instantaneous bandwidths (IBW) tested (MHz)20, 40
Table 2 Power Amplifier Details According to Data Sheet
Key AttributeValue
Power amplifierSKY66391-12
(Serial no. M141545A_121)
Operating frequency range (MHz)1800 – 1900
Rated output power (dBm)28
Gain (dB)36 (35.9 based on serial no.)
Efficiency (%)34.5% (32.3% based on serial no.)
Supply voltage (VDS)5
Note: The AFE77xxD device is configured through TI's Latte software, which programs and integrates the AFE into the system, or end application, for a more customized setup of the transceiver. Customers have moderate control of AFE configuration, depending on a given use case based on multiple parameters (for example, PA type, frequency range, PA gain, and bandwidth). The flexible adjustment of such parameters is performed without changing the system hardware, which further simplifies the system integration process.

5G New Radio (NR) is the standard signal in wireless communications and is the signal used for the following tests in this report.

Test case 1

Table 3 Test Conditions - 20MHz Signal at 1.8425GHz Center Frequency, 8.5dB PAR; Test Signal TM3.1a FDD
ParameterValue
TX interface rate (MSPS)61.44
DPD rate (MSPS)122.88
 Case 1: ACLR Plot Before (Orange) and After (Blue) DPD is EnabledFigure 2 Case 1: ACLR Plot Before (Orange) and After (Blue) DPD is Enabled
Table 4 Case 1 ACLR Summary
ParameterPA Output Power (dBm)Adjacent Power Lower (dBc)Adjacent Power Upper (dBc)Alternate Power Lower (dBc)Alternate Power Upper (dBc)PA Efficiency (%)
Without DPD28–34.2–37.0–48.6–50.3
With DPD28–55.7–56.1–60.0–60.732.2

Test Case 2

Table 5 Test Conditions - 2x20MHz Signal at 1.8425GHz Center Frequency, 8.5dB PAR; Test Signal TM3.1a FDD
ParameterValue
TX interface rate (MSPS)61.44
DPD rate (MSPS)163.84
 Case 2: ACLR Plot Before (Orange) and After (Blue) DPD is EnabledFigure 3 Case 2: ACLR Plot Before (Orange) and After (Blue) DPD is Enabled
Table 6 Case 2 ACLR Summary
ParameterPA Output Power (dBm)Adjacent Power Lower (dBc)Adjacent Power Upper (dBc)Alternate Power Lower (dBc)Alternate Power Upper (dBc)PA Efficiency (%)
Without DPD28–30.4–34.0–35.2–38.1
With DPD28–52.8–54.0–55.4–56.832.2

Summary

Table 7 and Table 8 summarize both the test conditions and case results for both test cases.

Table 7 Summary of Test Cases
TestCenter FrequencySignal BandwidthPowerPARVDS
Case 11.8425GHz20MHz28dBm8.5dB5V
Case 21.8425GHz3x20MHz28dBm8.5dB5V
Table 8 Summary of DPD Performance Results
TestPA Output PowerAdjacent Power LowerAdjacent Power UpperAlternate Power LowerAlternate Power UpperPA Efficiency
Case 128dBm–55.7dBc–56.1dBc–60.0dBc–60.7dBc32.2%
Case 228dBm–52.8dBc–54.0dBc–55.4dBc–56.8dBc32.2%

In conclusion, the AFE77xxD demonstrates linearization capability on the Skyworks SKY66391-12 PA through unique DPD algorithms, and reduces power consumption when compared to TX line-up design without DPD. For the full PA test report with additional use cases, please request access here.