SBAA813B May 2026 – August 2026 HDC3020 , INA241A , INA700 , INA790A , ISOTMP35 , LDC5072-Q1 , LM50 , OPT4001 , TMAG3001 , TMCS1170
Explore Texas Instruments’ portfolios of current, position, temperature and environmental sensors covering motor control, tactile sensing, and system health monitoring needs in your humanoid robot designs!
Current sensing provides accurate phase current sensing for motor control feedback loops, high-side sensing for shorts to ground and low-side sensing for short to motor.
| Device | Description | Benefit |
|---|---|---|
| INA241A | –5V to 110Vc bidirectional ultraprecise current sense amplifier | PWM rejection for phase current sensing |
| INA790A | 110V, 75Arms integrated shunt, current sense amplifier | Integrated shunt resistor saves board space; PWM rejection for phase current sensing |
| TMCS1170 | 100V, 60Arms Hall-effect current sensor with ambient field rejection and overcurrent detection | Small size 3 × 3 QFN package with functional isolation providing high PWM rejection |
Position sensing provides precise feedback on position and movement of joints and actuators, enabling accurate real-time motion control.
| Device | Description | Benefit |
|---|---|---|
| LDC5072 | Inductive position sensor Front-End with Sin/Cos interface | Does not required magnets and provides immunity to magnetic stray-fields |
| TMAG618x | High-precision analog AMR angle sensor with 360° angle range (TMAG6180-Q1) or integrated turns counter (TMAG6181-Q1) | High frequency operation, minimal orthogonality error, extended 360° range |
Temperature sensing provides motor over-temperature protection and operation closer to thermal thresholds.
Position Sensors enables the sense of touch and pressure.
| Device | Description | Benefit |
|---|---|---|
| TMAG3001 | 3D linear Hall-effect sensor with I2C in wafer chip-scale package | Ultra-small size enables increased and continuous spatial resolution |
| LDC1314 | 4 channel 12-bit inductance to digital converter for inductive sensing | Large coverage area with inductive coils; great for feet and large body parts |
Current sensing provides input power monitoring on all joints.
| Device | Description | Benefit |
|---|---|---|
| INA700 | 40V, 15Arms 2mΩ integrated shunt digital power monitor | Small 1.2mm × 1.3mm size with integrated shunt saves PCB space |
| INA740 | 85V, 35Arms 800µΩ integrated shunt digital power monitor | Integrated shunt resistor saves PCB space |
Humidity Sensing provides gas sensor calibration for battery thermal runaway.
| Device | Description | Benefit |
|---|---|---|
| HDC3020 | ±0.5% RH humidity sensor; 4s response | Real-time gas sensor calibration |
| HDC3020 | Product Folder |
| INA241A | Product Folder |
| INA700 | Product Folder |
| INA740 | Product Folder |
| INA790A | Product Folder |
| ISOTMP35 | Product Folder |
| LDC1314 | Product Folder |
| LDC5072 | Product Folder |
| LM50 | Product Folder |
| OPT4001 | Product Folder |
| TMAG3001 | Product Folder |
| TMAG6180-Q1 | Product Folder |
| TMAG6181-Q1 | Product Folder |
| TMCS1170 | Product Folder |