SBAA843 July 2026 AFE159RP4
Based on the aforementioned principle of impedance-based respiration measurement, from a discrete design perspective, the respiration measurement circuitry primarily consists of two parts: carrier generation and signal acquisition. The carrier generation circuit provides both the excitation (modulation) signal and the demodulation reference signal. Its structure depends on the waveform type; for example, square waves can be generated using a 555 timer or multi-vibrator, while sine waves can be generated using the DDS (Direct Digital Synthesis) method. The signal‑acquisition circuit samples the respiration impedance and the circuitry mainly includes capacitive coupling, amplification/filtering, modulation/demodulation, and ADC conversion circuits.
TI's medical monitoring AFE products highly integrate most of the above circuits. Figure 3-1 illustrates the respiration measurement circuit module integrated within the ADS1296R: the respiration clock generator divides the master clock to generate the excitation, demodulation, and blocking signals. By configuring the respiration-related control registers, the chip outputs a square‑wave excitation signal at 32kHz or 64kHz through pins RESP_MODP and RESP_MODN. The amplitude-modulated respiratory signal goes from pins IN1P and IN1N to the signal processing circuit within the chip through the lead wires and external hardware, and passes through internal filtering, amplification, and demodulation modules before entering the ADC for analog-to-digital conversion.
Figure 3-1 Respiration Measurement Circuitry Within ADS1296RBased on an integrated AFE architecture, the external respiration measurement circuitry determines the upper limit of the overall signal‑to‑noise ratio of the system, and its design faces the following challenges:
Therefore, when designing a respiration measurement circuitry based on the AFE architecture, adequate noise suppression is essential. Effective noise‑suppression design helps users maximize the performance of the AFE chip.