SBAA858 August 2026 ADS131M08 , MSPM0G3507
The MSPM0's SPI interface supports a rate of up to 32Mbps, as well as TI mode, Motorola mode, and National Microwire format. In systems communicating with the ADS131M08, it must operate in Mode 1 (CPOL = 0, CPHA = 1), where the idle clock is low, data changes on the falling edge (the second edge) of the clock, and is sampled on the rising edge (the first edge).
Figure 2-1 MSPM0 SPI Operation Mode SPO = 0, SPH = 1