SBAK024A February   2025  – March 2025 ADC12QJ1600-SEP

 

  1.   1
  2.   ADC12QJ1600-SEP Production Flow and Reliability Report
  3.   Trademarks
  4. 1Texas Instruments Space-Enhanced Product Qualification and Reliability Report
  5. 2Space-Enhanced Product Production Flow
    1. 2.1 Device Introduction
    2. 2.2 ADC12QJ1600-SEP Space-Enhanced Product Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Device Introduction

The ADC12QJ1600-SEP is a radiation-tolerant device in an organic flip-chip package that is designed for space applications. The 10 × 10mm 144ALR package utilizes eutectic tin-lead (SnPb) die-bumps and external SnPb BGA balls. The device was verified as single event latch-up (SEL) immune to 43MeV × cm2/ mg at a junction temperature of 125°C. The ADC12QJ1600-SEP is manufactured with TI's internal 65nm CMOS C021.A process.

Each fabrication lot is tested according to the MIL-STD-883 requirements for Radiation Lot Acceptance Testing (RLAT) up to 30krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To verify the quality of ADC12QJ1600-SEP, the device has been tested and qualified to meet space-grade requirements for VLEO, LEO, and MEO missions. See Section 3 for further details.