SBAK047 March   2025 ADC3664-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Introduction
  5. 2Single-Event Effects
  6. 3Irradiation Facility and Setup
  7. 4Depth, Range, and LETEFF Calculation
  8. 5Test Setup and Procedures
  9. 6Destructive Single-Event Effects (DSEE)
    1. 6.1 Single-Event Latch-Up (SEL) Results
  10. 7Single-Event Transients (SET)
    1. 7.1 Single Event Transients
  11. 8Summary
  12. 9References

Single Event Transients

SETs are defined as heavy-ion-induced transients upsets on the DCLK of the ADC3664-SEP. SET testing was performed at room temperature with no external temperature control applied. DCLK SEUs were characterized using a positive edge trigger. The devices were characterized with input voltages AVDD/IOVDD = 1.85V. To capture the event, the NI-PXI-5172 Scope Card was continuously monitoring the DCLK. The DCLK was monitored by using USER_LED3 that is located on the TSW1400EVM. The scope was attached to the LED which goes high upon because the FPGA was not receiving a valid clock signal. The scope triggering from DCLK was programmed to record 20K samples with a sample rate of 5M samples per second (S/s) in case of an event (trigger).

The scope was programmed to record 20% of the data before (pre-) the trigger happened. Events were seen on DCLK. An example of what we considered an "single" event is shown in Figure 7-1 and Figure 7-2.Table 7-1 lists the SET test condition and results for all the data.

Table 7-1 Summary of ADC3664-SEP SET Test Conditions and Results
Run NumberUnit NumberTempIonAngleLETEFF (MeV.cm2/mg)Flux (ions·cm2/s)Fluence (ions·cm2)Count DCLK Events

Cross-Section based on 95% confidence Interval

15

127

Room109Ag051.121.00 × 1051.00 × 107

198

3.22 × 10-6

16

127

Room051.121.00 × 1051.00 × 107

1

17

127

Room051.121.00 × 1052.60 × 107

1

18

127

Room051.121.00 × 1052.60 × 107

2

 Example #1 of a Single Event Seen During SET RunFigure 7-1 Example #1 of a Single Event Seen During SET Run
 Example #2 of a Single Event Seen During SET RunFigure 7-2 Example #2 of a Single Event Seen During SET Run
 FFT Capture of Nominal Operating ConditionsFigure 7-3 FFT Capture of Nominal Operating Conditions