SBAS644C April 2018 – December 2025 DRV5056
PRODUCTION DATA
The DRV5056 is a 3-pin linear Hall-effect sensor with fully integrated signal conditioning, temperature compensation circuits, mechanical stress cancellation, and amplifiers. The device operates from 3.3V and 5V (±10%) power supplies, measures magnetic flux density, and outputs a proportional analog voltage that is referenced to VCC.