SBAS644C April 2018 – December 2025 DRV5056
PRODUCTION DATA
The DRV5056 has two recommended operating VCC ranges: 3V to 3.6V and 4.5V to 5.5V. When VCC is in the middle region between 3.6V to 4.5V, the device continues to function, but sensitivity is less known because there is a crossover threshold near 4V that adjusts device characteristics.