SBAS734D March 2017 – August 2026 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||
| VCMov | Commonmode overvoltage detection level | (INP + INN) / 2 to AGND | AVDD – 2 | V | ||
| CIN | Single-ended input capacitance | INN = AGND | 4 | pF | ||
| CIND | Differential input capacitance | 2 | pF | |||
| RIN | Single-ended input resistance | INN = AGND | 4.75 | kΩ | ||
| RIND | Differential input resistance | 4.9 | kΩ | |||
| IIB | Input bias current | INP = INN = AGND, IIB = IBP + IBN | –97 | –72 | –57 | μA |
| IIO | Input offset current | ±10 | nA | |||
| CMTI | Common-mode transient immunity | 50 | 100 | kV/μs | ||
| CMRR | Common-mode rejection ratio | INP = INN, fIN = 0Hz, VCM min ≤ VIN ≤ VCM max | –99 | dB | ||
| INP = INN, fIN from 0.1Hz to 50kHz,VCM min ≤ VIN ≤ VCM max | –98 | |||||
| BW | Input bandwidth | 800 | kHz | |||
| DC ACCURACY | ||||||
| DNL | Differential nonlinearity | Resolution: 16 bits | –0.99 | 0.99 | LSB | |
| INL | Integral nonlinearity(3) | Resolution: 16 bits, 4.5V ≤ AVDD ≤ 5.5V |
–4 | ±1 | 4 | LSB |
| Resolution: 16 bits, 3.0V ≤ AVDD ≤ 3.6V |
–5 | ±1.5 | 5 | LSB | ||
| EO | Offset error(1) | TA = 25°C, INP = INN = GND1 | –50 | ±2.5 | 50 | µV |
| TCEO | Offset error temperature drift(4) | –1 | ±0.25 | 1 | μV/°C | |
| EG | Gain error | TA = 25°C | –0.2% | ±0.005% | 0.2% | |
| TCEG | Gain error temperature drift(5) | –40 | ±20 | 40 | ppm/°C | |
| PSRR | Power-supply rejection ratio | INP = INN = AGND, AVDD from 3.0V to 5.5V, at DC |
–108 | dB | ||
| INP = INN = AGND, AVDD from 3. 0V to 5.5V, 10kHz / 100mV ripple |
–107 | |||||
| AC ACCURACY | ||||||
| SNR | Signal-to-noise ratio | fIN = 1kHz | 78 | 82.5 | dB | |
| SINAD | Signal-to-noise + distortion | fIN = 1kHz | 77.5 | 82.3 | dB | |
| THD | Total harmonic distortion(6) | 4.5V ≤ AVDD ≤ 5.5V, fIN = 1kHz, 5MHz ≤ fCLKIN ≤ 21MHz | –98 | –84 | dB | |
| 3.0V ≤ AVDD ≤ 3.6V, fIN = 1kHz, 5MHz ≤ fCLKIN ≤ 20MHz | –93 | –83 | ||||
| SFDR | Spurious-free dynamic range | fIN = 1kHz | 83 | 100 | dB | |
| CMOS LOGIC WITH SCHMITT-TRIGGER | ||||||
| IIN | Input current | DGND ≤ VIN ≤ DVDD | 0 | 7 | μA | |
| CIN | Input capacitance | 4 | pF | |||
| VIH | High-level input voltage | 0.7 × DVDD | DVDD + 0.3 | V | ||
| VIL | Low-level input voltage | –0.3 | 0.3 × DVDD | V | ||
| CLOAD | Output load capacitance | 30 | pF | |||
| VOH | High-level output voltage | IOH = –20µA | DVDD – 0.1 | V | ||
| IOH = –4mA | DVDD – 0.4 | |||||
| VOL | Low-level output voltage | IOL = 20µA | 0.1 | V | ||
| IOL = 4mA | 0.4 | |||||
| POWER SUPPLY | ||||||
| IAVDD | High-side supply current | 3.0V ≤ AVDD ≤ 3.6V | 6.3 | 8.5 | mA | |
| 4.5V ≤ AVDD ≤ 5.5V | 7.2 | 9.8 | ||||
| IDVDD | Low-side supply current | AMC1306Ex, 2.7V ≤ DVDD ≤ 3.6V, CLOAD = 15pF |
4.1 | 5.5 | mA | |
| AMC1306Mx, 2.7V ≤ DVDD ≤ 3.6V, CLOAD = 15pF |
3.3 | 4.8 | ||||
| AMC1306Ex, 4.5V ≤ DVDD ≤ 5.5V, CLOAD = 15pF |
5.0 | 6.9 | ||||
| AMC1306Mx, 4.5V ≤ DVDD ≤ 5.5V, CLOAD = 15pF |
3.9 | 6.0 | ||||