SBAS734D March   2017  – August 2026 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics (AMC1306x05)
    10. 6.10 Electrical Characteristics (AMC1306x25)
    11. 6.11 Switching Characteristics
    12. 6.12 Timing Diagrams
    13. 6.13 Insulation Characteristics Curves
    14. 6.14 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Modulator
      3. 7.3.3 Isolation Channel Signal Transmission
      4. 7.3.4 Digital Output
      5. 7.3.5 Manchester Coding Feature
    4. 7.4 Device Functional Modes
      1. 7.4.1 Fail-Safe Output
      2. 7.4.2 Output Behavior in Case of a Full-Scale Input
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Digital Filter Usage
    2. 8.2 Typical Applications
      1. 8.2.1 Frequency Inverter Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Isolated Voltage Sensing
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 What To Do and What Not To Do
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
        1. 9.1.1.1 Isolation Glossary
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Digital Output

A differential input signal of 0V ideally produces a stream of ones and zeros that are high 50% of the time. A differential input of 250mV (for the AMC1306x25) or 50mV (for the AMC1306x05) produces a stream of ones and zeros that are high 89.06% of the time. With 16 bits of resolution, that percentage ideally corresponds to the code 58368. A differential input of –250mV (–50mV for the AMC1306x05) produces a stream of ones and zeros that are high 10.94% of the time and ideally results in code 7168 with 16-bit resolution. These input voltages are also the specified linear ranges of the different AMC1306 versions with performance as specified in this document. If the input voltage value exceeds these ranges, the output of the modulator shows nonlinear behavior when the quantization noise increases. The output of the modulator clips with a stream of only zeros with an input less than or equal to –320mV (–64mV for the AMC1306x05) or with a stream of only ones with an input greater than or equal to 320mV (64mV for the AMC1306x05). In this case, however, the AMC1306 generates a single 1 (if the input is at negative full-scale) or 0 every 128 clock cycles to indicate proper device function (see the Section 7.4.1 section for more details). The input voltage versus the output modulator signal is shown in Analog Input Versus the AMC1306 Modulator Output.

AMC1306E05 AMC1306E25 AMC1306M05 AMC1306M25 Analog Input Versus the
                    AMC1306 Modulator OutputFigure 7-5 Analog Input Versus the AMC1306 Modulator Output

The density of ones in the output bitstream for any input voltage value (with the exception of a full-scale input signal, as described in the Section 7.4.2 section) can be calculated using Equation 1:

Equation 1. AMC1306E05 AMC1306E25 AMC1306M05 AMC1306M25

The AMC1306 system clock is provided externally at the CLKIN pin. For more details, see the Switching Characteristics table and the Section 7.3.5 section.