SBAS734D March 2017 – August 2026 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tH | DOUT hold time after rising edge of CLKIN | CLOAD = 15pF | 3.5 | ns | ||
| tD | Rising edge of CLKIN to DOUT valid delay | CLOAD = 15 pF | 15 | ns | ||
| tr | DOUT rise time | 10% to 90%, 2.7V ≤ DVDD ≤ 3.6V, CLOAD = 15pF | 0.8 | 3.5 | ns | |
| 10% to 90%, 4.5V ≤ DVDD ≤ 5.5V, CLOAD = 15pF | 1.8 | 3.9 | ||||
| tf | DOUT fall time | 10% to 90%, 2.7V ≤ DVDD ≤ 3.6V, CLOAD = 15pF | 0.8 | 3.5 | ns | |
| 10% to 90%, 4.5V ≤ DVDD ≤ 5.5V, CLOAD = 15pF | 1.8 | 3.9 | ||||
| tISTART | Interface startup time | DVDD at 2.7V (min) to DOUT valid with AVDD ≥ 3.0V | 32 | 32 | CLKIN cycles |
|
| tSTART | Analog start-up time | AVDD step from 0 to 3.0V with DVDD ≥ 2.7V to bitstream valid, 0.1% settling | 0.5 | ms | ||