| 7 |
DRDY |
R |
0h |
Conversion result ready flag.
This bit flags if a new conversion result is ready. This bit is reset when conversion data are read.
0 : No new conversion result available (default)
1 : New conversion result ready |
| 6 |
DCNT |
R/W |
0h |
Data counter enable.
The bit enables the conversion data counter.
0 : Conversion counter disabled (default)
1 : Conversion counter enabled |
| 5:4 |
CRC[1:0] |
R/W |
0h |
Data integrity check enable.
These bits enable and select the data integrity checks.
00 : Disabled (default)
01 : Inverted data output enabled
10 : CRC16 enabled
11 : Reserved |
| 3 |
BCS |
R/W |
0h |
Burn-out current sources.
This bit controls the 10-μA, burn-out current sources. The burn-out current sources can be used to detect sensor faults such as wire breaks and shorted sensors.
0 : Current sources off (default)
1 : Current sources on |
| 2:0 |
IDAC[2:0] |
R/W |
0h |
IDAC current setting.
These bits set the current for both IDAC1 and IDAC2 excitation current sources.
000 : Off (default)
001 : 10 µA
010 : 50 µA
011 : 100 µA
100 : 250 µA
101 : 500 µA
110 : 1000 µA
111 : 1500 µA |