SBAS771D June   2017  – October 2024 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics: AMC1303x05x
    10. 6.10 Electrical Characteristics: AMC1303x25x
    11. 6.11 Switching Characteristics
    12. 6.12 Timing Diagrams
    13. 6.13 Insulation Characteristics Curves
    14. 6.14 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Modulator
      3. 7.3.3 Isolation Channel Signal Transmission
      4. 7.3.4 Digital Output
      5. 7.3.5 Manchester Coding Feature
    4. 7.4 Device Functional Modes
      1. 7.4.1 Fail-Safe Output
      2. 7.4.2 Output Behavior in Case of a Full-Scale Input
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Digital Filter Usage
    2. 8.2 Typical Applications
      1. 8.2.1 Frequency Inverter Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Isolated Voltage Sensing
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Best Design Practices
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
        1. 9.1.1.1 Isolation Glossary
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics: AMC1303x05x

minimum and maximum specifications apply from TA = –40°C to +125°C, AVDD = 3.0V to 5.5V, DVDD = 2.7V to 5.5V, AINP = –50mV to 50mV, AINN = AGND, and sinc3 filter with OSR = 256 (unless otherwise noted); typical specifications are at TA = 25°C, AVDD = 5V, and DVDD = 3.3V
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ANALOG INPUTS
VClipping Differential input voltage before clipping output VIN = AINP – AINN ±64 mV
FSR Specified linear differential full-scale VIN = AINP – AINN –50 50 mV
Absolute common-mode input voltage(1) (AINP + AINN) / 2 to AGND –2 AVDD V
VCM Operating common-mode input voltage (AINP + AINN) / 2 to AGND –0.032 AVDD – 2.1 V
VCMov Common-mode overvoltage detection level (AINP + AINN) / 2 to AGND AVDD – 2 V
Hysteresis of the common-mode overvoltage detection level 90 mV
CIN Single-ended input capacitance AINN = AGND 4 pF
CIND Differential input capacitance 2 pF
RIN Single-ended input resistance AINN = AGND 4.75 kΩ
RIND Differential input resistance 4.9 kΩ
IIB Input bias current AINP = AINN = AGND, IIB = IIBP + IIBN –97 –72 –57 μA
IIO Input offset current ±10 nA
CMTI Common-mode transient immunity 50 100 kV/µs
CMRR Common-mode rejection ratio AINP = AINN, fIN = 0Hz, VCM min ≤ VIN ≤ VCM max –99 dB
AINP = AINN, fIN from 0.1Hz to 50kHz, VCM min ≤ VIN ≤ VCM max –98
PSRR Power-supply rejection ratio AINP = AINN = AGND, 3.0V ≤ AVDD ≤ 5.5V,
at dc
–108 dB
AINP = AINN = AGND, 3.0V ≤ AVDD ≤ 5.5V,
10kHz, 100mV ripple
–107
BW Input bandwidth(2) AMC1303x0510 430 kHz
AMC1303x0520 800
DC ACCURACY
DNL Differential nonlinearity Resolution: 16 bits –0.99 0.99 LSB
INL Integral nonlinearity(3) Resolution: 16 bits –4 ±1 4 LSB
EO Offset error Initial, at TA = 25°C, AINP = AINN = AGND –50 ±2.5 50 µV
TCEO Offset error thermal drift(4) –1 ±0.25 1 µV/°C
EG Gain error Initial, at TA = 25°C –0.2% ±0.005% 0.2%
TCEG Gain error thermal drift(5) –40 ±20 40 ppm/°C
AC ACCURACY
SNR Signal-to-noise ratio AMC1303x0510, fIN = 35Hz 81 84 dB
AMC1303x0520, fIN = 35Hz 79 83
THD Total harmonic distortion fIN = 35Hz –97 –86 dB
SFDR Spurious-free dynamic range AMC1303x0510, fIN = 35Hz 96 dB
AMC1303x0520, fIN = 35Hz 97
DIGITAL OUTPUTS (CMOS Logic)
CLOAD Output load capacitance 30 pF
VOH High-level output voltage IOH = –20µA DVDD – 0.1 V
IOH = –4mA DVDD – 0.4
VOL Low-level output voltage IOL = 20µA 0.1 V
IOL = 4mA 0.4
POWER SUPPLY
IAVDD High-side supply current AMC1303x0510, 3.0V ≤ AVDD ≤ 3.6V 5.4 7.3 mA
AMC1303x0510, 4.5V ≤ AVDD ≤ 5.5V 6.0 8.0
AMC1303x0520, 3.0V ≤ AVDD ≤ 3.6V 6.3 8.5
AMC1303x0520, 4.5V ≤ AVDD ≤ 5.5V 7.2 9.8
IDVDD Controller-side supply current AMC1303E0510, 2.7V ≤ DVDD ≤ 3.6V,
CLOAD = 15pF
3.3 4.5 mA
AMC1303E0510, 4.5V ≤ DVDD ≤ 5.5V,
CLOAD = 15pF
3.6 5.0
AMC1303M0510, 2.7V ≤ DVDD ≤ 3.6V,
CLOAD = 15pF
3.5 4.7
AMC1303M0510, 4.5V ≤ DVDD ≤ 5.5V,
CLOAD = 15pF
3.9 5.4
AMC1303E0520, 2.7V ≤ DVDD ≤ 3.6V,
CLOAD = 15pF
4.1 5.5
AMC1303E0520, 4.5V ≤ DVDD ≤ 5.5V,
CLOAD = 15pF
4.7 6.5
AMC1303M0520, 2.7V ≤ DVDD ≤ 3.6V,
CLOAD = 15pF
4.6 6.0
AMC1303M0520, 4.5V ≤ DVDD ≤ 5.5V,
CLOAD = 15pF
5.4 7.2
Steady-state voltage supported by the device in case of a system failure. See the specified common-mode input voltage VCM for normal operation. Observe analog input voltage range as specified in the Absolute Maximum Ratings table.
This parameter is the –3dB, second-order, roll-off frequency of the integrated differential input amplifier to consider for antialiasing filter designs.
Integral nonlinearity is defined as the maximum deviation from a straight line passing through the end-points of the ideal ADC transfer function expressed as number of LSBs or as a percent of the specified linear full-scale range FSR.
Offset error drift is calculated using the box method as described by the following equation: AMC1303E0510 AMC1303M0510 AMC1303E0520 AMC1303M0520   AMC1303E2510 AMC1303M2510 AMC1303E2520 AMC1303M2520 .
Gain error drift is calculated using the box method as described by the following equation: AMC1303E0510 AMC1303M0510 AMC1303E0520 AMC1303M0520   AMC1303E2510 AMC1303M2510 AMC1303E2520 AMC1303M2520 .