8.6.33 LOW_TH_CH2 Register (Address = 0x2B) [reset = 0x0]
LOW_TH_CH2 is shown in Figure 70 and described in Table 47.
Return to the Summary Table.
Figure 70. LOW_TH_CH2 Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| LOW_THRESHOLD_CH2_MSB[7:0] |
| R/W-0b |
|
Table 47. LOW_TH_CH2 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-0 |
LOW_THRESHOLD_CH2_MSB[7:0] |
R/W |
0b |
MSB aligned high threshold for analog input. These bits are compared with top 8 bits of ADC conversion result. |