SBAS901C July   2018  – October 2020 REF34-Q1

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
    1. 6.1 Pin Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
  8. 8 Typical Characteristics
  9. 9 Parameter Measurement Information
    1. 9.1 Solder Heat Shift
    2. 9.2 Long-Term Stability
    3. 9.3 Thermal Hysteresis
    4. 9.4 Power Dissipation
    5. 9.5 Noise Performance
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Supply Voltage
      2. 10.3.2 Low Temperature Drift
      3. 10.3.3 Load Current
    4. 10.4 Device Functional Modes
      1. 10.4.1 EN Pin
  11. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Applications
      1. 11.2.1 Basic Voltage Reference Connection
        1. 11.2.1.1 Design Requirements
        2. 11.2.1.2 Detailed Design Procedure
          1. 11.2.1.2.1 Input and Output Capacitors
          2. 11.2.1.2.2 4-Wire Kelvin Connections
          3. 11.2.1.2.3 VIN Slew Rate Considerations
          4. 11.2.1.2.4 Shutdown/Enable Feature
        3. 11.2.1.3 Application Curves
      2. 11.2.2 Advanced Driver Assistance Systems (ADAS) Microcontroller Connection
        1. 11.2.2.1 Basic Voltage Reference Connection
        2. 11.2.2.2 Design Requirements
        3. 11.2.2.3 Detailed Design Procedure
        4. 11.2.2.4 Enable Feature in ADAS
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14Device and Documentation Support
    1. 14.1 Documentation Support
      1. 14.1.1 Related Documentation
    2. 14.2 Receiving Notification of Documentation Updates
    3. 14.3 Support Resources
    4. 14.4 Trademarks
    5. 14.5 Electrostatic Discharge Caution
    6. 14.6 Glossary
  15. 15Mechanical, Packaging, and Orderable Information
4-Wire Kelvin Connections

Current flowing through a PCB trace produces an IR voltage drop, and with longer traces, this drop can reach several millivolts or more, introducing a considerable error into the output voltage of the reference. A 1-inch long, 5-millimeter wide trace of 1-ounce copper has a resistance of approximately 100 mΩ at room temperature; at a load current of 10 mA, this can introduce a full millivolt of error. In an ideal board layout, the reference must be mounted as close as possible to the load to minimize the length of the output traces, and, therefore, the error introduced by voltage drop. However, in applications where this is not possible or convenient, force and sense connections (sometimes referred to as Kelvin sensing connections) are provided as a means of minimizing the IR drop and improving accuracy.

Kelvin connections work by providing a set of high impedance voltage-sensing lines to the output and ground nodes. Because very little current flows through these connections, the IR drop across their traces is negligible, and the output and ground.

It is always advantageous to use Kelvin connections whenever possible. However, in applications where the IR drop is negligible or an extra set of traces cannot be routed to the load, the force and sense pins for both VOUT and GND can simply be tied together, and the device can be used in the same fashion as a normal 3-terminal reference (as shown in Figure 9-6).