SBASA21B
December 2021 – June 2025
AFE8030
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
AFE8030 Functional Block Diagram
5
Device and Documentation Support
5.1
Device Support
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
1
Features
Octal RF sampling 12GSPS transmit DACs
Octal RF sampling
3GSPS
receive ADCs
Dual RF sampling 3GSPS feedback ADCs
Maximum RF signal bandwidth:
TX/FB: 800MHz
1200MHz in 4-channel mode
RX: 600MHz
RF frequency range: up to 6GHz
Digital Step Attenuators (DSA):
TX: 40dB range, 1dB analog and 0.125dB digital steps
RX/FB: 31/25dB range, 1dB step
Single or dual-band DUC/DDCs
Dual NCOs per chain for fast frequency switching
Supports TDD operation with fast switching between TX and RX
Internal PLL/VCO to generate DAC/ADC clocks
Optional external CLK at DAC or ADC rate
SerDes data interface:
JESD204B and JESD204C
8 SerDes transceivers up to 32.5Gbps
8b/10b and 64b/66b Encoding
12-bit, 16-bit, 24-bit and 32-bit resolution
Subclass one multi-device synchronization
Package:
17mm × 17mm FCBGA, 0.8mm pitch