SBASA81B January 2023 – October 2024 ADS9815 , ADS9817
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||
| RIN | Input impedance | All input ranges | 0.85 | 1 | 1.15 | MΩ |
| Input impedance thermal drift | All input ranges | 10 | 25 | ppm/°C | ||
| Input capacitance | 10 | pF | ||||
| ANALOG INPUT FILTER | ||||||
| BW(-3 dB) | Analog input LPF bandwidth –3 dB |
All input ranges, low-bandwidth filter | 21 | kHz | ||
| RANGE = ±2.5V, wide-bandwidth filter | 182 | |||||
| RANGE = ±3.5V, wide-bandwidth filter | 240 | |||||
| RANGE = ±5V, wide-bandwidth filter | 320 | |||||
| RANGE = ±7V, wide-bandwidth filter | 400 | |||||
| RANGE = ±10V, wide-bandwidth filter | 385 | |||||
| RANGE = ±12V, wide-bandwidth filter | 375 | |||||
| DC PERFORMANCE | ||||||
| Resolution | No missing codes | 18 | Bits | |||
| DNL | Differential nonlinearity(3) | All ranges, wide-CM enabled and disabled | –0.99 | ±0.5 | 0.99 | LSB |
| INL | Integral nonlinearity | All ranges, wide-CM enabled and disabled, TA = 0℃ to 70℃ |
–4 | ±0.8 | 4 | LSB |
| All ranges, wide-CM enabled and disabled, TA = –40℃ to 125℃ |
–4.5 | ±0.8 | 4.5 | LSB | ||
| Offset error(2)(5) | RANGE = ±2.5V | –175 | ±90 | 175 | LSB | |
| RANGE = ±2.5V, wide-CM enabled | ±120 | |||||
| RANGE = ±3.5V | –100 | ±60 | 100 | |||
| RANGE = ±3.5V, wide-CM enabled | ±80 | |||||
| RANGE = ±5V | –50 | ±10 | 50 | |||
| RANGE = ±5V, wide-CM enabled | ±60 | |||||
| RANGE = ±7V | –100 | ±35 | 100 | |||
| RANGE = ±10V | –50 | ±10 | 50 | |||
| RANGE = ±12V | –75 | ±15 | 75 | |||
| Offset error thermal drift(2)(4) | All ranges, wide-CM enabled and disabled | 0.5 | 1.5 | ppm/°C | ||
| Gain error(2)(5) | RANGE = ±2.5V, ±3.5V, and ±5V | –0.05 | ±0.02 | 0.05 | %FSR | |
| RANGE = ±2.5V, ±3.5V, and ±5V, wide-CM enabled |
±0.04 | |||||
| RANGE = ±7V, ±10V, ±12V | –0.05 | ±0.02 | 0.05 | |||
| Gain error thermal drift(2)(4) | Wide-CM enabled and disabled, all ranges | 0.7 | 3 | ppm/°C | ||
| AC PERFORMANCE | ||||||
| SNR | Signal-to-noise ratio, low-noise filter |
RANGE = ±2.5V, fIN = 2kHz | 86.7 | 89.5 | dBFS | |
| RANGE = ±3.5V, fIN = 2kHz | 87.8 | 90.5 | ||||
| RANGE = ±5V, fIN = 2kHz | 88.5 | 91.4 | ||||
| RANGE = ±7V, fIN = 2kHz | 89.3 | 91.3 | ||||
| RANGE = ±10V, fIN = 2kHz | 89.9 | 91.8 | ||||
| RANGE = ±12V, fIN = 2kHz | 90 | 92 | ||||
| Signal-to-noise ratio, wide-bandwidth filter |
RANGE = ±2.5V, fIN = 2kHz | 79 | 82.5 | |||
| RANGE = ±3.5V, fIN = 2kHz | 80 | 83.5 | ||||
| RANGE = ±5V, fIN = 2kHz | 80.5 | 84.5 | ||||
| RANGE = ±7V, fIN = 2kHz | 81.5 | 83.5 | ||||
| RANGE = ±10V, fIN = 2kHz | 83 | 85 | ||||
| RANGE = ±12V, fIN = 2kHz | 83.5 | 85.5 | ||||
| SINAD | Signal-to-noise + distortion ratio, low-noise filter |
RANGE = ±2.5V, fIN = 2kHz | 85.7 | 88.9 | dB | |
| RANGE = ±3.5V, fIN = 2kHz | 86.7 | 89.9 | ||||
| RANGE = ±5V, fIN = 2kHz | 87.3 | 90.7 | ||||
| RANGE = ±7V, fIN = 2kHz | 88.0 | 90.6 | ||||
| RANGE = ±10V, fIN = 2kHz | 88.5 | 91.1 | ||||
| RANGE = ±12V, fIN = 2kHz | 88.6 | 91.3 | ||||
| Signal-to-noise + distortion ratio, wide-bandwidth filter |
RANGE = ±2.5V, fIN = 2kHz | 78.6 | 82.2 | |||
| RANGE = ±3.5V, fIN = 2kHz | 79.5 | 83.2 | ||||
| RANGE = ±5V, fIN = 2kHz | 80.0 | 84.2 | ||||
| RANGE = ±7V, fIN = 2kHz | 80.9 | 83.2 | ||||
| RANGE = ±10V, fIN = 2kHz | 82.3 | 84.7 | ||||
| RANGE = ±12V, fIN = 2kHz | 82.8 | 85.1 | ||||
| THD | Total harmonic distortion | All ranges, low-noise filter, fIN = 2kHz | –113 | dB | ||
| All ranges, wide-bandwidth filter, fIN = 2kHz | –113 | |||||
| SFDR | Spurious-free dynamic range | All ranges, fIN = 2kHz | 113 | dB | ||
| CMRR | at dc | –70 | dB | |||
| Isolation crosstalk | at dc | –100 | dB | |||
| INTERNAL REFERENCE | ||||||
| VREF(1) | Voltage on REFIO pin (configured as output) | 1µF capacitor on REFIO pin, TA = 25°C | 4.092 | 4.096 | 4.1 | V |
| Reference temperature drift(4) | 10 | 25 | ppm/°C | |||
| DIGITAL INPUTS | ||||||
| VIL | Input low logic level | –0.3 | 0.3 IOVDD | V | ||
| VIH | Input high logic level | 0.7 IOVDD | IOVDD | V | ||
| Input current | 0.1 | µA | ||||
| Input capacitance | 6 | pF | ||||
| LVDS SAMPLING CLOCK INPUT | ||||||
| VTH | High-level input voltage | AC coupled | 100 | mV | ||
| DC coupled | 300 | |||||
| VTL | Low-level input voltage | AC coupled | –100 | mV | ||
| DC coupled | –300 | |||||
| VICM | Input common-mode voltage | 0.3 | 1.2 | 1.4 | V | |
| DIGITAL OUTPUTS | ||||||
| VOL | Output low logic level | IOL = 500µA sink | 0 | 0.2 IOVDD | V | |
| VOH | Output high logic level | IOH = 500µA source | 0.8 IOVDD | IOVDD | V | |
| POWER SUPPLY - ADS9817 | ||||||
| Total power dissipation | Maximum throughput | 232 | 304 | mW | ||
| IAVDD_5V | Supply current from AVDD_5V | Maximum throughput, internal reference | 26 | 32 | mA | |
| Power-down | 0.2 | 2 | ||||
| IVDD_1V8 | Supply current from VDD_1V8 | Maximum throughput, internal reference | 50 | 70 | mA | |
| Power-down | 0.2 | 8 | ||||
| IIOVDD | Supply current from IOVDD | Maximum throughput | 7 | 10 | mA | |
| Power-down | 0.1 | 3 | ||||
| POWER SUPPLY - ADS9815 | ||||||
| Total power dissipation | Maximum throughput | 165 | 215 | mW | ||
| IAVDD_5V | Supply current from AVDD_5V | Maximum throughput, internal reference | 19 | 25 | mA | |
| Power-down | 0.2 | 2 | ||||
| IVDD_1V8 | Supply current from VDD_1V8 | Maximum throughput, internal reference | 35 | 43 | mA | |
| Power-down | 0.2 | 8 | ||||
| IIOVDD | Supply current from IOVDD | Maximum throughput | 4 | 7 | mA | |
| Power-down | 0.1 | 3 | ||||