SBASA84A February 2021 – July 2021 AMC3302-Q1
PRODUCTION DATA
The AMC3302-Q1 uses an on-off keying (OOK) modulation scheme, as shown in Figure 7-1, to transmit the modulator output bitstream across the capacitive SiO2-based isolation barrier. The transmit driver (TX) shown in the Section 7.2 transmits an internally generated, high-frequency carrier across the isolation barrier to represent a digital one and does not send a signal to represent a digital zero. The nominal frequency of the carrier used inside the AMC3302-Q1 is 480 MHz.
The receiver (RX) on the other side of the isolation barrier recovers and demodulates the signal and produces the output. The AMC3302-Q1 transmission (TX) channel is optimized to achieve the highest level of common-mode transient immunity (CMTI) and lowest level of radiated emissions caused by the high-frequency carrier and RX/TX buffer switching.
Figure 7-1 OOK-Based
Modulation Scheme