SBASAG7B March   2024  – June 2026 AFE7950-SEP , AFE7950-SP

PRODMIX  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information
    5. 4.5  Transmitter Electrical Characteristics
    6. 4.6  RF ADC Electrical Characteristics
    7. 4.7  PLL/VCO/Clock Electrical Characteristics
    8. 4.8  Digital Electrical Characteristics
    9. 4.9  Power Supply Electrical Characteristics
    10. 4.10 Timing Requirements
    11. 4.11 Switching Characteristics
    12. 4.12 Typical Characteristics
      1. 4.12.1  TX Typical Characteristics 800MHz
      2. 4.12.2  TX Typical Characteristics at 1.8GHz
      3. 4.12.3  TX Typical Characteristics at 2.6GHz
      4. 4.12.4  TX Typical Characteristics at 3.5GHz
      5. 4.12.5  TX Typical Characteristics at 4.9GHz
      6. 4.12.6  TX Typical Characteristics at 8.1GHz
      7. 4.12.7  TX Typical Characteristics at 9.6GHz
      8. 4.12.8  RX Typical Characteristics at 800MHz
      9. 4.12.9  RX Typical Characteristics at 1.75-1.9GHz
      10. 4.12.10 RX Typical Characteristics at 2.6GHz
      11. 4.12.11 RX Typical Characteristics at 3.5GHz
      12. 4.12.12 RX Typical Characteristics at 4.9GHz
      13. 4.12.13 RX Typical Characteristics at 8.1GHz
      14. 4.12.14 RX Typical Characteristics at 9.6GHz
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

The AFE7950-x is a high performance, wide bandwidth multi-channel transceiver, integrating four RF sampling transmitter chains, four RF sampling receiver chains and two RF sampling feedback chains (six RF sampling ADCs total). With operation up to 12GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 1200MHz of signal bandwidth for four TX or 2400MHz for two TX. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40dB range and 1dB analog and 0.125dB digital steps.

Each receiver chain includes a 25dB range Digital Step Attenuator (DSA), followed by a 3GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of data bandwidth up to 1200MHz for four RX without FB paths or 600MHz with two FB paths (1200MHz BW each).

Device Information
PART NUMBERGRADEPACKAGE SIZE(1)(2)
AFE7950-SPRadiation-hardness-assured space (RHA)

17mm × 17mm

plastic substrate

FC-BGA

400 SnPb balls

0.8mm pitch

AFE7950-SEPRadiation-tolerant Space Enhanced Product
AFE7950-EP(3)Enhanced Product
For more information, see Section 7.
The package size (length × width) is a nominal value and includes pins, where applicable.
Product preview
AFE7950-SP AFE7950-SEP Functional Block DiagramFunctional Block Diagram