Product details

Resolution (Bits) 14 Sample rate (max) (Msps) 3000 Frequency (min) (MHz) 600 Frequency (max) (MHz) 12000 Features Decimating Filter, GPIO interface, High-performance, Input buffer, Integrated VCO, Low-Power Sleep Mode, PLL, Phase synchronization, Space Qualified, Space grade Analog input BW (MHz) 12000 Power consumption (typ) (mW) 6359 Operating temperature range (°C) -45 to 105 Rating Space
Resolution (Bits) 14 Sample rate (max) (Msps) 3000 Frequency (min) (MHz) 600 Frequency (max) (MHz) 12000 Features Decimating Filter, GPIO interface, High-performance, Input buffer, Integrated VCO, Low-Power Sleep Mode, PLL, Phase synchronization, Space Qualified, Space grade Analog input BW (MHz) 12000 Power consumption (typ) (mW) 6359 Operating temperature range (°C) -45 to 105 Rating Space
FCBGA (ALK) 400 289 mm² (17 mm × 17 mm)
  • Request full data sheet
  • Radiation hardness assured AFE7950-SP:
    • Single-event latch up (SEL): 70MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 100krad (Si)
  • Radiation tolerant AFE7950-SEP:
    • Single-event latch up (SEL): 43MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 30krad (Si)
  • Four RF sampling 12GSPS TX DACs
  • Six RF sampling 3GSPS RX ADCs
  • Maximum RF signal bandwidth: 1200MHz (or 2400MHz for 2TX)
  • RF frequency range:
    • TX: 600MHz to 12GHz
    • RX: 5MHz to 12GHz
  • Digital Step Attenuators (DSA):
    • TX: 40dB range, 0.125dB steps
    • RX or FB: 25dB range, 0.5dB steps
  • Single or dual-band DUC or DDCs for TX and RX
  • SerDes data interface:
    • 8 SerDes transceivers up to 24.75Gbps
    • JESD204B/C subclass 1 compatible
  • Package: 17mm × 17mm FCBGA, 0.8mm pitch
  • Space screening and assurance:
    • Meets ASTM E595 outgassing specification (AFE7950-SP, AFE7950-SEP)
    • One fabrication, assembly, and test site
    • Wafer lot traceability
    • Extended product life cycle
    • Radiation lot acceptance test (RLAT) (AFE7950-SP, AFE7950-SEP)
    • Production burn-in (AFE7950-SP)
  • This device contains non-encapsulated chip-caps with tin (Sn) finish of >97% purity. See reliability report for more information
  • Request full data sheet
  • Radiation hardness assured AFE7950-SP:
    • Single-event latch up (SEL): 70MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 100krad (Si)
  • Radiation tolerant AFE7950-SEP:
    • Single-event latch up (SEL): 43MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 30krad (Si)
  • Four RF sampling 12GSPS TX DACs
  • Six RF sampling 3GSPS RX ADCs
  • Maximum RF signal bandwidth: 1200MHz (or 2400MHz for 2TX)
  • RF frequency range:
    • TX: 600MHz to 12GHz
    • RX: 5MHz to 12GHz
  • Digital Step Attenuators (DSA):
    • TX: 40dB range, 0.125dB steps
    • RX or FB: 25dB range, 0.5dB steps
  • Single or dual-band DUC or DDCs for TX and RX
  • SerDes data interface:
    • 8 SerDes transceivers up to 24.75Gbps
    • JESD204B/C subclass 1 compatible
  • Package: 17mm × 17mm FCBGA, 0.8mm pitch
  • Space screening and assurance:
    • Meets ASTM E595 outgassing specification (AFE7950-SP, AFE7950-SEP)
    • One fabrication, assembly, and test site
    • Wafer lot traceability
    • Extended product life cycle
    • Radiation lot acceptance test (RLAT) (AFE7950-SP, AFE7950-SEP)
    • Production burn-in (AFE7950-SP)
  • This device contains non-encapsulated chip-caps with tin (Sn) finish of >97% purity. See reliability report for more information

The AFE7950-x is a high performance, wide bandwidth multi-channel transceiver, integrating four RF sampling transmitter chains, four RF sampling receiver chains and two RF sampling feedback chains (six RF sampling ADCs total). With operation up to 12GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 1200MHz of signal bandwidth for four TX or 2400MHz for two TX. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40dB range and 1dB analog and 0.125dB digital steps.

Each receiver chain includes a 25dB range Digital Step Attenuator (DSA), followed by a 3GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of data bandwidth up to 1200MHz for four RX without FB paths or 600MHz with two FB paths (1200MHz BW each).

The AFE7950-x is a high performance, wide bandwidth multi-channel transceiver, integrating four RF sampling transmitter chains, four RF sampling receiver chains and two RF sampling feedback chains (six RF sampling ADCs total). With operation up to 12GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 1200MHz of signal bandwidth for four TX or 2400MHz for two TX. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40dB range and 1dB analog and 0.125dB digital steps.

Each receiver chain includes a 25dB range Digital Step Attenuator (DSA), followed by a 3GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of data bandwidth up to 1200MHz for four RX without FB paths or 600MHz with two FB paths (1200MHz BW each).

Download View video with transcript Video
Request more information

See the full data sheet and other design resources for the general-purpose AFEs. Request now

For commercial-wireless applications, see our wireless-infrastructure AFEs.

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet AFE7950-x 4T6R RF Sampling AFE with 12GSPS DACs and 3GSPS ADCs datasheet (Rev. B) PDF | HTML Jun 16, 2026
* Radiation & reliability report AFE7950-SEP Production Flow and Reliability Report (Rev. A) PDF | HTML Jul 2, 2026
* Radiation & reliability report AFE7950-SEP Single Event Effects Report PDF | HTML May 19, 2026
* Radiation & reliability report AFE7950-SEP Total Ionizing Dose (TID) Radiation Report (Rev. A) May 13, 2026
Application note AFE7950-SP Single Event Effects Detection PDF | HTML Jul 13, 2026
White paper AFE7950-SP Usage in Satellite Communications (Rev. A) PDF | HTML May 5, 2026
Application note Cold Sparing on AFE7950-SP and AFE7950-SEP Jul 3, 2025
White paper How Innovative Semiconductors for Sensing Payloads in Satellites Help us Better Understand our World PDF | HTML Feb 4, 2025
Technical article Phased array antenna systems: A new paradigm for electronics in satellites (Rev. A) PDF | HTML Jun 11, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE7950EVM — AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE

The AFE7950 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

AFE79XX-HSC-DESIGN — AFE79xx family high-speed transceiver design & support files

Find detailed product information on the AFE79xx product family (datasheets, EVM resources, software and firmware, reference designs, etc)
Supported products & hardware
Reference design

TIDA-010260 — 4T5R space-grade integrated transceiver reference design

The 4T5R space-grade integrated transceiver reference design reference design incorporates a full RF sampling transceiver including a clocking solution and power solution. The design incoporates all -SEP flavor TI devices and space-qualified passives within a VITA-57 form factor.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (ALK) 400 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos