SBASAJ6B April 2022 – December 2024 AMC22C11
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power-supply voltage | VDD1 to GND1 | –0.3 | 30 | V |
| VDD2 to GND2 | –0.3 | 6.5 | ||
| Analog input voltage | REF to GND1 | –0.5 | 6.5 | V |
| IN to GND1 | –6 | 5.5 | ||
| Digital input voltage | LATCH to GND2 | –0.5 | VDD2 + 0.5 | V |
| Digital output voltage | OUT to GND2 | –0.5 | VDD2 + 0.5 | V |
| Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
| Temperature | Junction, TJ | 150 | °C | |
| Storage, Tstg | –65 | 150 | ||