SBASAJ7B June 2022 – December 2024 AMC22C11-Q1
PRODUCTION DATA
The AMC22C11-Q1 is an isolated comparator with an open-drain output and optional latch function. The comparator compares the input voltage (VIN) against the VIT+ threshold that is adjustable from 20mV to 2.7V through an internally generated 100μA reference current and a single external resistor. The open-drain output is actively pulled low when the input voltage (VIN) is higher than the reference value VREF. The behavior when VIN drops below the trip threshold is determined by the LATCH pin, as described in the Open-Drain Digital Output section.
Galvanic isolation between the high- and low-voltage side of the device is achieved by transmitting the comparator states across a SiO2-based, capacitive isolation barrier. This isolation barrier supports a high level of magnetic field immunity, as described in the ISO72x Digital Isolator Magnetic-Field Immunity application note. The digital modulation scheme used in the AMC22C11-Q1 to transmit data across the isolation barrier, and the isolation barrier characteristics, result in high reliability and common-mode transient immunity.