SBASAN1A July   2023  – May 2025 AFE7953

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information AFE79xx
    5. 4.5  Transmitter Electrical Characteristics
    6. 4.6  RF ADC Electrical Characteristics
    7. 4.7  PLL/VCO/Clock Electrical Characteristics
    8. 4.8  Digital Electrical Characteristics
    9. 4.9  Power Supply Electrical Characteristics
    10. 4.10 Timing Requirements
    11. 4.11 Switching Characteristics
    12. 4.12 Typical Characteristics
      1. 4.12.1  TX Typical Characteristics 800 MHz
      2. 4.12.2  TX Typical Characteristics at 1.8 GHz
      3. 4.12.3  TX Typical Characteristics at 2.6 GHz
      4. 4.12.4  TX Typical Characteristics at 3.5 GHz
      5. 4.12.5  TX Typical Characteristics at 4.9 GHz
      6. 4.12.6  TX Typical Characteristics at 8.1 GHz
      7. 4.12.7  TX Typical Characteristics at 9.6 GHz
      8. 4.12.8  RX Typical Characteristics at 800 MHz
      9. 4.12.9  RX Typical Characteristics at 1.75-1.9 GHz
      10. 4.12.10 RX Typical Characteristics at 3.5 GHz
      11. 4.12.11 RX Typical Characteristics at 2.6 GHz
      12. 4.12.12 RX Typical Characteristics at 4.9 GHz
      13. 4.12.13 RX Typical Characteristics at 8.1 GHz
      14. 4.12.14 RX Typical Characteristics at 9.6 GHz
      15. 4.12.15 PLL and Clock Typical Characteristics
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply Voltage Range DVDD0P9, VDDT0P9 –0.3 1.2 V
VDD1P2RX, VDD1P2TXCLK, VDD1P2TXENC, VDD1P2PLL, VDD1P2PLLCLKREF, VDD1P2FB, VDD1P2FBCML, VDD1P2RXCML –0.3 1.4 V
VDD1P8RX, VDD1P8RXCLK, VDD1P8TX, VDD1P8TXDAC, VDD1P8TXENC, VDD1P8PLL, VDD1P8PLLVCO, VDD1P8FB, VDD1P8FBCLK, VDD1P8GPIO, VDDA1P8 –0.5 2.1 V
Pin Volatge Range {1/2}RXIN+/- –0.5 VDDRX1P8+0.3 V
{1/2}TXOUT+/- –0.5 VDDTX1P8+0.3 V
REFCLK+/-, SYSREF+/- –0.3 1.4 V
{1:8}SRX+/- –0.3 1.4 V
{1:8}STX+/- –0.3 1.4 V
GPIO{B/C/D/E}x, SPICLK, SPISDIO, SPISDO, SPISEN, RESET, BISTB0, BISTB1 –0.5 VDD1P8GPIO + 0.3 V
IFORCE, VSENSE –0.3 VDDCLK1P8 + 0.3 V
SRDAMUX1, SRDAMUX2 –0.3 VDDA1P8+0.3 V
PMAX(xRXIN+/-) Peak differential RF input power at device pins, fIN = 830 MHz, DSA = 20dB 16.7 dBm
Peak differential RF input power at device pins, fIN = 1760 MHz, DSA = 20dB 17.0 dBm
Peak differential RF input power at device pins, fIN = 2610 MHz, DSA = 20dB 18 dBm
Peak differential RF input power at device pins, fIN = 3610 MHz, DSA = 20dB 18.5 dBm
Peak differential RF input power at device pins,fIN = 4910 MHz, DSA = 20dB 19.3 dBm
Peak differential RF input power at device pins,fIN = 8150 MHz, DSA = 20dB 21.3 dBm
Peak differential RF input power at device pins,fIN = 9610 MHz, DSA = 20dB 23.5 dBm
Peak Input Current any input 20 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.