SBASAP8B December 2022 – January 2025 ADS131B23
PRODUCTION DATA
The ADS131B23 is a fully integrated, high-voltage, battery-pack monitor for industrial battery management systems (BMS).
The ADS131B23 integrates two simultaneous-sampling, high-precision, 24-bit ADC channels (ADC1A, ADC1B) to redundantly measure battery current with high resolution and accuracy using an external shunt resistor. Two independent digital comparators enable fast overcurrent detection in parallel with the two ADCs.
An additional multiplexed, 16-bit ADC (ADC2A) is available to measure shunt temperature and other voltages in the system, such as battery-pack voltage, using external high-voltage resistor dividers. Shunt temperature is measured using an external temperature sensor, such as a thermistor or an analog output temperature sensor. ADC2A is equipped with a channel sequencer that automatically steps through the configured multiplexer inputs to reduce communication on the SPI.
The device integrates many monitoring and diagnostic features to mitigate and detect random hardware faults to aid in the development of functionally safe BMS.
Internal linear regulators with input ranges up to 16V support powering the device with unregulated DC/DC converters.
The ADS131B23 is offered in a 48-pin HTQFP package and is specified over the automotive temperature range of –40°C to +105°C.