SBASAR0 December   2025 AMC0303M2510

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information (D Package)
    5. 6.5  Thermal Information (DWV Package)
    6. 6.6  Power Ratings 
    7. 6.7  Insulation Specifications (Basic Isolation)
    8. 6.8  Insulation Specifications (Reinforced Isolation)
    9. 6.9  Safety-Related Certifications (Basic Isolation)
    10. 6.10 Safety-Related Certifications (Reinforced Isolation)
    11. 6.11 Safety Limiting Values (D Package)
    12. 6.12 Safety Limiting Values (DWV Package)
    13. 6.13 Electrical Characteristics
    14. 6.14 Switching Characteristics
    15. 6.15 Timing Diagrams
    16. 6.16 Insulation Characteristics Curves
    17. 6.17 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Modulator
      3. 7.3.3 Isolation Channel Signal Transmission
      4. 7.3.4 Digital Output
        1. 7.3.4.1 Output Behavior in Case of a Full-Scale Input
        2. 7.3.4.2 Output Behavior in Case of a Missing High-Side Supply
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Filter Design
        2. 8.2.2.2 Bitstream Filtering
      3. 8.2.3 Application Curve
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Data

Digital Output

An input signal of 0V ideally produces a stream of ones and zeros that are high 50% of the time. An input of 250mV (VINP – VINN) produces a stream of ones and zeros. This stream is high 90.0% of the time. With 16 bits of resolution, that percentage ideally corresponds to code 58982. An input of –250mV produces a stream of ones and zeros that are high 10.0% of the time. With 16 bits of resolution, that percentage ideally corresponds to code 6554. These input voltages are also the specified linear range of the AMC0x03M2510. If the input voltage value exceeds this range, the output of the modulator shows increasing nonlinear behavior as the quantization noise increases. The modulator output clips with a constant stream of zeros at an input ≤–320mV. The modulator output also clips with a constant stream of ones at an input ≥320mV. In this case, however, the AMC0x03M2510 generates a single 1 or 0 every 128 clock cycles to indicate proper device function. A single 1 is generated if the input is at negative full-scale and a 0 is generated if the input is at positive full scale. See the Output Behavior in Case of a Full-Scale Input section for more details. Figure 7-5 shows the input voltage versus the output modulator signal.

AMC0203M2510 AMC0303M2510 Modulator Output vs Analog InputFigure 7-5 Modulator Output vs Analog Input

The following equation calculates the density of ones in the output bitstream for any input voltage VIN = (VINP – VINN) value. The only exception is a full-scale input signal. See the Output Behavior in Case of a Full-Scale Input section.

Equation 1. ⍴ = (|VClipping| + VIN) / (2 x VClipping)