SBASAR7 September 2025 AMC0300D
PRODMIX
at VDD1 = 5V, VDD2 = 3.3V, VINP = –250mV to 250mV, VINN = 0V, and fIN = 10kHz (unless otherwise noted)
| Total uncalibrated output error is
defined as: (VOUT / G– VIN ) / (VClipping × 100), where G is the nominal gain of the device (8.2V/V) and VClipping is 0.32V |