SBASAR9 December 2025 AMC0300R
PRODUCTION DATA






| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | P1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AMC0200RDR | SOIC | D | 8 | 3000 | 330.0 | 12.4 | 6.4 | 5.2 | 2.1 | 8.0 | 12.0 | Q1 |
| AMC0300RDWVR | SOIC | DWV | 8 | 1000 | 330.0 | 16.4 | 12.05 | 6.15 | 3.3 | 16.0 | 16.0 | Q1 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width W1 (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| AMC0200RDR | SOIC | D | 8 | 3000 | 330.0 | 12.4 | 6.4 |
| AMC0300RDWVR | SOIC | DWV | 8 | 1000 | 330.0 | 16.4 | 12.05 |