10 Revision History
Changes from December 10, 2024 to September 8, 2025 (from Revision * (December 2024) to Revision A (October 2025))
- Changed AMC0386M06 device status
from Product Preview to Production
Data
Go
- Changed creepage distance from ≥9.2mm to ≥9.7mmGo
- Added min/max specifications to nominal resistive divider ratioGo
- Removed lower spec limit for offset temperature driftGo
- Changed AC PSRR from –63dB to –54dBGo
- Changed SNR (min) from 81dB to 84.5dBGo
- Changed SINAD (typ) from 86dB to 84dBGo
- Changed AVDDUV (rising) (max) from 2.7V to 2.8VGo
- Changed AVDDUV (falling) from 2.0V (typ), 2.1V (max) to 2.05V (typ), 2.2V (max)Go
- Changed DVDDUV (falling) from 2.0V (typ), 2.1V (max) to 2.05V (typ), 2.2V (max)Go