SBASAU5 March 2024 PCM5140-Q1
PRODUCTION DATA
The device memory map is divided into pages. This register sets the page.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PAGE[7:0] | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | PAGE[7:0] | R/W | 0h | These bits set the device page. 0d = Page 0 1d = Page 1 ... 255d = Page 255 |