SBASAU5 March 2024 PCM5140-Q1
PRODUCTION DATA
| FEATURES | PCM3140-Q1 | PCM5140-Q1 | PCM6140-Q1 |
|---|---|---|---|
| Control interface | I2C or SPI | ||
| Digital audio serial interface | TDM, I2S, or left-justified (LJ) | ||
| Audio analog channel | 4 | 4 | 4 |
| Digital PDM channel | 8 | 8 | 8 |
| Dynamic range enhancer (DRE) | Not available | Available | Available |
| Dynamic range (DRE disabled) | 106dB | 108dB | 113dB |
| Dynamic range (DRE enabled) | Not available | 120dB | 123dB |
| Compatibility | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | ||
| Package | VQFN (RGE), 24-pin, 4.00mm × 4.00mm (0.5mm pitch) | ||