SBASAU8B December 2024 – June 2025 ADC3648 , ADC3649
PRODUCTION DATA
The output data can be configured to two's complement (default) or offset binary formatting using SPI register writes (register 0x162). Table 8-12 provides an overview for minimum and maximum output codes for the two formatting options. The actual output resolution is set by the output bit mapper.
| Two's Complement (default) | Offset Binary | |||||
|---|---|---|---|---|---|---|
| RESOLUTION (BIT) | 14 | 16 | 32 | 14 | 16 | 32 |
| VIN,MAX | 0x1FFF | 0x7FFF | 0x7FFF FFFF | 0x3FFF | 0xFFFF | 0xFFFF FFFF |
| 0 | 0x0000 | 0x0000 | 0x0000 0000 | 0x2000 | 0x8000 | 0x8000 0000 |
| VIN,MIN | 0x2000 | 0x8000 | 0x8000 0000 | 0x0000 | 0x0000 | 0x0000 0000 |