SBASAY2
March 2026
AFE8128
PRODMIX
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Device and Documentation Support
5.1
Device Support
5.1.1
Third-Party Products Disclaimer
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
1
Features
Eight (AFE8128)/ four (AFE8124) RF sampling 12GSPS transmit DACs
Eight (AFE8128)/ four (AFE8124) RF sampling 6GSPS receive ADCs
Two RF sampling 6GSPS feedback ADCs
Maximum RF signal bandwidth:
TX/FB: 880MHz.
RX: 800MHz
RF frequency range: 400MHz to 7.2GHz
Digital Step Attenuators (DSA):
TX: 39dB range, 1dB analog and 0.125dB digital steps
RX/FB: 31dB range, 1dB step
Dual DUC/DDCs per chain
Supports TDD operation with fast switching between TX and RX
Internal PLL/VCO to generate DAC/ADC clocks
Optional external CLK at DAC or ADC rate
SerDes data interface:
JESD204B, JESD204C
8 SerDes transceivers up to 32.5Gbps (NRZ)
12-bit, 16-bit, 24-bit, and 32-bit resolution
Subclass 1 multi-device synchronization
Package:
17mm × 17mm FCBGA, 0.8mm pitch